BLE_OTAPS_EvtUpdateReq_T

C

typedef struct BLE_OTAPS_EvtUpdateReq_T
{
    uint16_t connHandle;
    uint32_t fwImageSize;
    uint32_t fwImageId;
    uint32_t fwImageVer;
    uint16_t fwImageChksum;
    uint16_t fwImageCrc16;
    uint8_t  fwImageFileType;
} BLE_OTAPS_EvtUpdateReq_T;

Field Documentation

FieldDescription
connHandleThe connection handle to request firmware update.
fwImageSizeThe size of new firmware image.
fwImageIdThe identity of new firmware image.
fwImageVerThe version of new firmware image.
fwImageChksumThe checksum of new firmware image
fwImageCrc16The CRC-16 value of new firmware image
fwImageFileTypeThe file type of new firmware image. OTAPS firmware file type