BLE_SMP_EnableDebugMode
C
uint16_t BLE_SMP_EnableDebugMode(void);
Description
Enable BLE SMP debug mode.
Note
Debug public key will be used if debug mode is enabled.
If this API is called, then BLE_SMP_AcceptDebugKey API is prohibited.
Return values
Return value | Description |
---|---|
MBA_RES_SUCCESS | Successfully enable SMP debug mode. |
MBA_RES_FAIL | Fail to enable debug mode due to BLE_SMP_AcceptDebugKey API is called. |