BLE_SMP_InitiatePairing
C
uint16_t BLE_SMP_InitiatePairing(uint16_t connHandle);
Description
Initiate pairing procedure.
Note
If Pairing is initiated (unbonded devices) then following happens:
Phase 1: Pairing Feature Exchange.
Phase 2 (LE legacy pairing): Short Term Key (STK) Generation.
Phase 2 (LE Secure Connections): Long Term Key (LTK) Generation.
Phase 3: Transport Specific Key Distribution. The pairing method for Phase 2 is chosen based on IO Capabilities and Authentication request. flag. For phase 3:
LE Secure connection pairing: CSRK and IRK may be distributed.
LE Legacy pairing: Encryption key (LTK, EDIV, Rand), CSRK and IRK may be distributed.
Events generated
Depending on the pairing parameters configured by BLE_SMP_Config and the pairing feature exchanges with the peer, the following events may be generated:
BLE_SMP_EVT_PAIRING_COMPLETE Generated when pairing process is completed or failed.
BLE_SMP_EVT_NUMERIC_COMPARISON_CONFIRM_REQUEST Generated when received confirmation request for 6-digit values during pairing process (Numeric comparison).
BLE_SMP_EVT_INPUT_PASSKEY_REQUEST Generated when passkey is requested to be input during pairing process (Passkey entry).
BLE_SMP_EVT_DISPLAY_PASSKEY_REQUEST Generated when request to display passkey during pairing process (Passkey entry).
BLE_SMP_EVT_NOTIFY_KEYS Generated when key distribution finished.
BLE_SMP_EVT_PAIRING_REQUEST Generated when received pairing request from remote device.
BLE_SMP_EVT_INPUT_OOB_DATA_REQUEST Generated when OOB data for legacy pairing is requested to be input during pairing process (Out of Band).
BLE_SMP_EVT_INPUT_SC_OOB_DATA_REQUEST Generated when OOB data for Secure Connections pairing is requested to be input during pairing process (Out of Band).
BLE_SMP_EVT_KEYPRESS Generated when keypress notification from the remote device.
Parameters
Parameter | Description |
---|---|
[in] connHandle | Connection handle associated with this connection. |
Return values
Return value | Description |
---|---|
MBA_RES_SUCCESS | Pairing procedure started successfully. |
MBA_RES_FAIL | The specified connection handle is invalid. |