BLE_SMP_Config

C

uint16_t BLE_SMP_Config(BLE_SMP_Config_T * p_config);

Description

Configure SMP pairing parameters.

Parameters

ParameterDescription
[in] p_configPointer to the BLE_SMP_Config_T structure buffer.

Return values

Return valueDescription
MBA_RES_SUCCESSSuccessfully configure SMP pairing parameters.
MBA_RES_INVALID_PARAThe configured parameter(s) is/are invalid.