Maximum image size
C
#define MW_DFU_MAX_SIZE_FW_IMAGE 507904
Description
The definition of DFU maximum image size.
Macro Definition
Macro | Description |
---|---|
MW_DFU_MAX_SIZE_FW_IMAGE | Maximum size of firmware image in bytes. |
#define MW_DFU_MAX_SIZE_FW_IMAGE 507904
The definition of DFU maximum image size.
Macro | Description |
---|---|
MW_DFU_MAX_SIZE_FW_IMAGE | Maximum size of firmware image in bytes. |