Maximum block len
C
#define MW_DFU_MAX_BLOCK_LEN 0x400
Description
The definition of maximum block length.
Macro Definition
Macro | Description |
---|---|
MW_DFU_MAX_BLOCK_LEN | Maximum block length. |
#define MW_DFU_MAX_BLOCK_LEN 0x400
The definition of maximum block length.
Macro | Description |
---|---|
MW_DFU_MAX_BLOCK_LEN | Maximum block length. |