Transmitter payload type
C
#define BLE_DTM_TRANSMITTER_TEST_PAYLOAD_0 0x00 #define BLE_DTM_TRANSMITTER_TEST_PAYLOAD_1 0x01 #define BLE_DTM_TRANSMITTER_TEST_PAYLOAD_2 0x02 #define BLE_DTM_TRANSMITTER_TEST_PAYLOAD_3 0x03 #define BLE_DTM_TRANSMITTER_TEST_PAYLOAD_4 0x04 #define BLE_DTM_TRANSMITTER_TEST_PAYLOAD_5 0x05 #define BLE_DTM_TRANSMITTER_TEST_PAYLOAD_6 0x06 #define BLE_DTM_TRANSMITTER_TEST_PAYLOAD_7 0x07
Description
The definition of transmitter test packet payload type.
Macro Definition
Macro | Description |
---|---|
BLE_DTM_TRANSMITTER_TEST_PAYLOAD_0 | PRBS9 sequence ‘11111111100000111101…’ (in transmission order). |
BLE_DTM_TRANSMITTER_TEST_PAYLOAD_1 | Repeated ‘11110000’ (in transmission order) sequence. |
BLE_DTM_TRANSMITTER_TEST_PAYLOAD_2 | Repeated ‘10101010’ (in transmission order) sequence. |
BLE_DTM_TRANSMITTER_TEST_PAYLOAD_3 | PRBS15 sequence. |
BLE_DTM_TRANSMITTER_TEST_PAYLOAD_4 | Repeated ‘11111111’ (in transmission order) sequence. |
BLE_DTM_TRANSMITTER_TEST_PAYLOAD_5 | Repeated ‘00000000’ (in transmission order) sequence. |
BLE_DTM_TRANSMITTER_TEST_PAYLOAD_6 | Repeated ‘00001111’ (in transmission order) sequence. |
BLE_DTM_TRANSMITTER_TEST_PAYLOAD_7 | Repeated ‘01010101’ (in transmission order) sequence. |