Receiver PHY type
C
#define BLE_DTM_RECEIVER_LE_1M_PHY 0x01 #define BLE_DTM_RECEIVER_LE_2M_PHY 0x02 #define BLE_DTM_RECEIVER_LE_CODED_PHY 0x03
Description
The definition of receiver test packet PHY type.
Macro Definition
Macro | Description |
---|---|
BLE_DTM_RECEIVER_LE_1M_PHY | Receiver set to use the LE 1M PHY. |
BLE_DTM_RECEIVER_LE_2M_PHY | Receiver set to use the LE 2M PHY. |
BLE_DTM_RECEIVER_LE_CODED_PHY | Receiver set to use the LE Coded PHY. |