Functions
- BLE_DTM_EndTest
Stop any test which is in progress.
- BLE_DTM_EnhancedReceiverTest
Start a test where the device receives test reference packets at a fixed interval.
- BLE_DTM_EnhancedTransmitterTest
Start a test where the device generates test reference packets at a fixed interval.
- BLE_DTM_Init
Initialize BLE DTM (Directed Test Mode) module.
- BLE_DTM_StartCwTest
Start a Continuous Wave (CW) test with specific channel and power.
- BLE_DTM_StopCwTest
Stop the Continuous Wave (CW) test.