BLE_L2CAP_EvtCbConnInd_T

C

typedef struct BLE_L2CAP_EvtCbConnInd_T
{
    uint8_t       leL2capId;
    uint16_t      connHandle;
    uint16_t      spsm;
    uint16_t      remoteMtu;
    uint16_t      remoteMps;
    uint16_t      initialCredits;
    uint16_t      localCid;
    uint16_t      remoteCid;
} BLE_L2CAP_EvtCbConnInd_T;

Field Documentation

FieldDescription
leL2capIdInstance of l2cap session.
connHandleConnection handle.
spsmSPSM.
remoteMtuRemote maximum transmit unit, in bytes.
remoteMpsRemote maximum PDU size, in bytes.
initialCreditsInitial credits.
localCidLocal Cid.
remoteCidRemote Cid.