BLE_L2CAP_EvtConnParamUpdateReq_T
C
typedef struct BLE_L2CAP_EvtConnParamUpdateReq_T { uint16_t connHandle; uint16_t intervalMin; uint16_t intervalMax; uint16_t latency; uint16_t timeout; } BLE_L2CAP_EvtConnParamUpdateReq_T;
Description
Data structure for BLE_L2CAP_EVT_CONN_PARA_UPD_REQ event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle. |
intervalMin | Minimum value for the connection interval. See Connection parameters range. |
intervalMax | Maximum value for the connection interval. See Connection parameters range. |
latency | Peripheral latency parameter. See Connection parameters range. |
timeout | Connection timeout. See Connection parameters range. |