BLE_L2CAP_EvtCbSduInd_T

C

typedef struct BLE_L2CAP_EvtCbSduInd_T
{
    uint8_t       leL2capId;
    uint16_t      length;
    uint8_t       payload[BLE_L2CAP_MAX_PDU_SIZE];
    uint8_t       frames;
} BLE_L2CAP_EvtCbSduInd_T;

Field Documentation

FieldDescription
leL2capIdInstance of l2cap session.
lengthLength of SDU payload, in bytes.
payloadSDU payload.
framesNumber of frames reassembled for this SDU.