BLE_DTM_EnhancedReceiverTest

C

uint16_t BLE_DTM_EnhancedReceiverTest(uint8_t rxChannel, uint8_t phy);

Description

Start a test where the device receives test reference packets at a fixed interval.

Return values

Return valueDescription
MBA_RES_SUCCESSSuccessfully start the receiver test.
MBA_RES_OOMInternal memory allocation failure.
MBA_RES_INVALID_PARAInvalid parameters.