BLE_DTM_EnhancedTransmitterTest
C
uint16_t BLE_DTM_EnhancedTransmitterTest(BLE_DTM_TransmitterTestParams_T *p_transTestParams);
Description
Start a test where the device generates test reference packets at a fixed interval.
Note
BLE_DTM_Init is required for this API.
Parameters
Parameter | Description |
---|---|
[in] p_transTestParams | Pointer to the transmitter test parameter. See BLE_DTM_TransmitterTestParams_T. |
Return values
Return value | Description |
---|---|
MBA_RES_SUCCESS | Successfully set the BLE transmitter test. |
MBA_RES_OOM | Internal memory allocation failure. |
MBA_RES_INVALID_PARA | Invalid parameters. |