BT_SYS_AllowSystemSleep
C
bool BT_SYS_AllowSystemSleep(uint32_t ulRtcFrequency, uint32_t ulRtcCurrentCnt);
Description
Query if BT allow system enter sleep mode.
Parameters
Parameter | Description |
---|---|
[in] ulRtcFrequency | RTC frequency. |
[in] ulRtcCurrentCnt | RTC current count. |
Return values
Return value | Description |
---|---|
true | BT is sleeping and BT is ready for System enter sleep. |
false | BT is not sleeping or BT is not ready for System enter sleep. |