BT_SYS_Init

C

bool BT_SYS_Init(void *p_reqQueueHandle, void *p_osalApiList, BT_SYS_Option_T *p_option, BT_SYS_Cfg_T *p_cfg);

Description

Initialize Bluetooth system.

Parameters

ParameterDescription
[in] p_reqQueueHandleOS handle for Bluetooth internal task.
[in] p_osalApiListOSAL api list.
[in] p_optionInitialization option.
[in] p_cfgSystem configuration.

Return values

Return valueDescription
trueSuccess to initialize BT.
falseFail to initialize BT.