BT_SYS_EnterSleepMode

C

bool BT_SYS_EnterSleepMode(uint32_t ulRtcFrequency, uint32_t ulRtcCurrentCnt);

Description

Request BT enter sleep mode.

Parameters

ParameterDescription
[in] ulRtcFrequencyRTC frequency.
[in] ulRtcCurrentCntRTC current count.

Return values

Return valueDescription
trueBT is ready for idle and enter sleep.
falseBT is already sleeping or BT is not ready for idle.