BLE_ANCS_DecodeAppAttrs_T

C

typedef struct BLE_ANCS_DecodeAppAttrs_T
{
    uint8_t                     appId[BLE_ANCS_MAX_APPID_LEN];
    uint8_t                     displayName[BLE_ANCS_MAX_APP_NAME_LEN];
} BLE_ANCS_DecodeAppAttrs_T;

Description

Structure containing information about iOS app attributes.

Field Documentation

FieldDescription
appIdApp identifier.
displayNameDisplay name.