BLE_ANCS_EvtErrInd_T
C
typedef struct BLE_ANCS_EvtErrInd_T { uint16_t connHandle; uint8_t errCode; } BLE_ANCS_EvtErrInd_T;
Description
Structure for the BLE_ANCS_EVT_ERR_IND event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with this connection. |
errCode | Error code specifying the reason for the error. Refer to ANCS error codes for details. |