BLE_ANCS_NtfyEvtFlagMask_T

C

typedef struct BLE_ANCS_NtfyEvtFlagMask_T
{
    unsigned int                silent          : 1;
    unsigned int                important       : 1;
    unsigned int                preExisting     : 1;
    unsigned int                positiveAction  : 1;
    unsigned int                negativeAction  : 1;
} BLE_ANCS_NtfyEvtFlagMask_T; 

Description

Structure representing the bitmask for iOS notification event flags.

Field Documentation

FieldDescription
silentFlag indicating the notification should be silent.
importantFlag indicating the notification is of high priority.
preExistingFlag indicating the notification is pre-existing.
positiveActionFlag indicating the availability of a positive action.
negativeActionFlag indicating the availability of a negative action.