BLE_ANCS_DecodeNtfyAttrs_T
C
typedef struct BLE_ANCS_DecodeNtfyAttrs_T { BLE_ANCS_NtfyAttrsMask_T bitmask; uint32_t ntfyId; uint8_t appId[BLE_ANCS_MAX_APPID_LEN]; uint8_t *p_title; uint8_t *p_subtitle; uint8_t *p_msg; uint16_t msgSize; uint8_t date[BLE_ANCS_MAX_DATE_LEN]; uint8_t positiveAction[BLE_ANCS_MAX_POS_ACTION_LABEL_LEN]; uint8_t negativeAction[BLE_ANCS_MAX_NEG_ACTION_LABEL_LEN]; } BLE_ANCS_DecodeNtfyAttrs_T;
Description
Structure containing decoded information for iOS notification attributes.
Field Documentation
Field | Description |
---|---|
bitmask | Bitmask indicating which attributes are present. See BLE_ANCS_NtfyAttrsMask_T. |
ntfyId | Unique identifier for the notification. |
appId | App Identifier, valid if corresponding flag in bitmask is set. |
p_title | Pointer to the Title, valid if corresponding flag in bitmask is set. |
p_subtitle | Pointer to the Subtitle, valid if corresponding flag in bitmask is set. |
p_msg | Pointer to the Message, valid if corresponding flag in bitmask is set. |
msgSize | Message Size, valid if corresponding flag in bitmask is set. |
date | Date, valid if corresponding flag in bitmask is set. |
positiveAction | Positive Action label, valid if corresponding flag in bitmask is set. |
negativeAction | Negative Action label, valid if corresponding flag in bitmask is set. |