BLE_OTAPC_Req_T
C
typedef struct BLE_OTAPC_Req_T { uint32_t fwImageSize; uint32_t fwImageId; uint32_t fwImageVer; uint8_t fwImageEnc; uint16_t fwImageChksum; uint8_t fwImageFileType; uint16_t fwImageCrc16; } BLE_OTAPC_Req_T;
Description
Structure containing update request information.
Field Documentation
Field | Description |
---|---|
fwImageSize | Size of the new firmware image. |
fwImageId | Identifier of the new firmware image. |
fwImageVer | Version of the new firmware image. |
fwImageEnc | Encryption method used for the new firmware image. See OTAPC encryption type definitions. |
fwImageChksum | Checksum of the new firmware image. |
fwImageFileType | File type of the new firmware image. See OTAPC file type definitions. |
fwImageCrc16 | CRC-16 checksum of the new firmware image. |