BLE_OTAPC_EvtFragmentComplInd_T
C
typedef struct BLE_OTAPC_EvtFragmentComplInd_T { uint16_t connHandle; uint8_t result; } BLE_OTAPC_EvtFragmentComplInd_T;
Description
Structure for the BLE_OTAPC_EVT_FRAGMENT_COMPL_IND event.
Note
Application shall wait this event after the total length of sent fragmented images reaches to max fragmented image size before distributing the next fragmented images.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with this connection. |
result | Result of the fragment transfer. See OTAPC result code definitions. |