BLE_OTAPC_EvtStartRspInd_T
C
typedef struct BLE_OTAPC_EvtStartRspInd_T { uint16_t connHandle; uint8_t result; } BLE_OTAPC_EvtStartRspInd_T;
Description
Structure for the BLE_OTAPC_EVT_START_RSP_IND event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with this connection. |
result | Result of the start OTA process request. See OTAPC result code definitions. |