BLE_OTAPC_EvtFeatureInd_T
C
typedef struct BLE_OTAPC_EvtFeatureInd_T { uint16_t connHandle; uint8_t suppImgType; uint8_t fwExtFeaure; } BLE_OTAPC_EvtFeatureInd_T;
Description
Structure for the BLE_OTAPC_EVT_FEATURE_IND event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with this connection. |
suppImgType | Supported image type for OTA. See OTAPC image type definitions. |
fwExtFeaure | Supported extended firmware features for OTA. See OTAPC firmware feature definitions. |