BLE_DM_ConnConfig_T

C

typedef struct BLE_DM_ConnConfig_T
{
    uint16_t                        minAcceptConnInterval;
    uint16_t                        maxAcceptConnInterval;
    uint16_t                        minAcceptPeripheralLatency;
    uint16_t                        maxAcceptPeripheralLatency;
    bool                            autoReplyUpdateRequest;
} BLE_DM_ConnConfig_T;

Description

Structure for containing connection parameters configuration.

Field Documentation

FieldDescription
minAcceptConnIntervalMinimum acceptable connection interval.
maxAcceptConnIntervalMaximum acceptable connection interval.
minAcceptPeripheralLatencyMinimum acceptable peripheral latency.
maxAcceptPeripheralLatencyMaximum acceptable peripheral latency.
autoReplyUpdateRequestEnable automatic reply to connection parameter update requests such as BLE_L2CAP_EVT_CONN_PARA_UPDATE_REQ or BLE_GAP_EVT_REMOTE_CONN_PARAM_REQUEST if true.