BLE_DM_ConnParamUpdate_T
C
typedef struct BLE_DM_ConnParamUpdate_T { uint16_t intervalMin; uint16_t intervalMax; uint16_t latency; uint16_t timeout; } BLE_DM_ConnParamUpdate_T;
Description
Structure for containing information about connection parameter update.
Field Documentation
Field | Description |
---|---|
intervalMin | Minimum connection interval. |
intervalMax | Maximum connection interval. |
latency | Number of connection events the peripheral can skip. |
timeout | Supervision timeout, after which the connection is considered lost. |