BLE_L2CAP_EvtConnParamUpdateRsp_T
C
typedef struct BLE_L2CAP_EvtConnParamUpdateRsp_T
{
uint16_t connHandle;
uint16_t result;
} BLE_L2CAP_EvtConnParamUpdateRsp_T;Description
Structure for BLE_L2CAP_EVT_CONN_PARA_UPD_RSP event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this response. |
| result | Result of the connection parameters update process, indicating success or the reason for failure. See Connection parameter update result. |