BLE_L2CAP_EvtCbConnFailInd_T
C
typedef struct BLE_L2CAP_EvtCbConnFailInd_T
{
uint16_t connHandle;
uint16_t spsm;
uint16_t result;
} BLE_L2CAP_EvtCbConnFailInd_T;Description
Structure for BLE_L2CAP_EVT_CB_CONN_FAIL_IND event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this failure indication. |
| spsm | Service Protocol/Service Multiplexer value associated with the failed connection. |
| result | Result code indicating the reason for the connection failure. |