BLE_L2CAP_EvtCbConnInd_T
C
typedef struct BLE_L2CAP_EvtCbConnInd_T
{
uint8_t leL2capId;
uint16_t connHandle;
uint16_t spsm;
uint16_t remoteMtu;
uint16_t remoteMps;
uint16_t initialCredits;
uint16_t localCid;
uint16_t remoteCid;
} BLE_L2CAP_EvtCbConnInd_T;Description
Structure for BLE_L2CAP_EVT_CB_CONN_IND event.
Field Documentation
| Field | Description |
|---|---|
| leL2capId | Instance identifier of the L2CAP session. |
| connHandle | Connection handle associated with this indication. |
| spsm | Service Protocol/Service Multiplexer value for the connection. |
| remoteMtu | Remote device's Maximum Transmission Unit size, in bytes. |
| remoteMps | Remote device's Maximum PDU Payload Size, in bytes. |
| initialCredits | Initial number of credits provided to the remote device. |
| localCid | Local Channel Identifier assigned to this connection. |
| remoteCid | Remote Channel Identifier assigned by the remote device. |