BLE_DM_ConnConfig_T
C
typedef struct BLE_DM_ConnConfig_T
{
uint16_t minAcceptConnInterval;
uint16_t maxAcceptConnInterval;
uint16_t minAcceptPeripheralLatency;
uint16_t maxAcceptPeripheralLatency;
bool autoReplyUpdateRequest;
} BLE_DM_ConnConfig_T;Description
Structure for containing connection parameters configuration.
Field Documentation
| Field | Description |
|---|---|
| minAcceptConnInterval | Minimum acceptable connection interval. |
| maxAcceptConnInterval | Maximum acceptable connection interval. |
| minAcceptPeripheralLatency | Minimum acceptable peripheral latency. |
| maxAcceptPeripheralLatency | Maximum acceptable peripheral latency. |
| autoReplyUpdateRequest | Enable automatic reply to connection parameter update requests such as BLE_L2CAP_EVT_CONN_PARA_UPDATE_REQ or BLE_GAP_EVT_REMOTE_CONN_PARAM_REQUEST if true. |