TRCBPS maximum connection number
C
#define BLE_TRCBPS_MAX_CONN_NBR BLE_GAP_MAX_LINK_NBR
Description
Defines the maximum number of connections for the BLE Transparent Credit-Based Profile.
Macro Definition
| Macro | Description |
|---|---|
| BLE_TRCBPS_MAX_CONN_NBR | Maximum allowing Connection Numbers. |