TRCBPS definition aggregation
C
#define BLE_TRCBPS_SDU_LEN_FIELD_LEN 0x02 #define BLE_TRCBPS_CTRL_MTU BLE_ATT_MAX_MTU_LEN - BLE_TRCBPS_SDU_LEN_FIELD_LEN #define BLE_TRCBPS_DATA_MTU BLE_ATT_MAX_MTU_LEN - BLE_TRCBPS_SDU_LEN_FIELD_LEN #define BLE_TRCBPS_CTRL_MPS BLE_L2CAP_MAX_PDU_SIZE #define BLE_TRCBPS_DATA_MPS BLE_L2CAP_MAX_PDU_SIZE #define BLE_TRCBPS_CTRL_MAX_CREDITS 0x0002 #define BLE_TRCBPS_CTRL_MAX_ACCU_CREDITS 0x0001 #define BLE_TRCBPS_DATA_MAX_CREDITS 0x0008 #define BLE_TRCBPS_DATA_MAX_ACCU_CREDITS 0x0005 #define BLE_TRCBPS_PERMISSION 0x00
Description
Defines BLE Transparent Credit Based Profile parameters.
Macro Definition
| Macro | Description |
|---|---|
| BLE_TRCBPS_SDU_LEN_FIELD_LEN | Length of the SDU length field. |
| BLE_TRCBPS_CTRL_MTU | MTU size for the control channel. |
| BLE_TRCBPS_DATA_MTU | MTU size for the data channel. |
| BLE_TRCBPS_CTRL_MPS | MPS size for control channel. |
| BLE_TRCBPS_DATA_MPS | MPS size for data channel. |
| BLE_TRCBPS_CTRL_MAX_CREDITS | Maximum credit value for control channel. |
| BLE_TRCBPS_CTRL_MAX_ACCU_CREDITS | Maximum accumulation credits which will be sent to the peer device for control channel. |
| BLE_TRCBPS_DATA_MAX_CREDITS | Maximum credit value for data channel. |
| BLE_TRCBPS_DATA_MAX_ACCU_CREDITS | Maximum accumulation credits which will be sent to the peer device for data channel. |
| BLE_TRCBPS_PERMISSION | Permission setting. |