TRCBPS vendor opcodes
C
#define BLE_TRCBPS_VENDOR_OPCODE_MIN (0x20U) #define BLE_TRCBPS_VENDOR_OPCODE_MAX (0xFFU)
Description
Defines vendor-specific command opcodes for the control channel of the BLE Transparent Credit-Based Profile.
Macro Definition
| Macro | Description |
|---|---|
| BLE_TRCBPS_VENDOR_OPCODE_MIN | Minimum value of vendor opcode. |
| BLE_TRCBPS_VENDOR_OPCODE_MAX | Maximum value of vendor opcode. |