BT_SYS_UpgradeBleVersion

C

bool BT_SYS_UpgradeBleVersion(uint8_t bleVersion);

Description

Upgrade BLE version.

Note

This API must be called before initializing the BLE module, such as with BLE_GAP_Init, HCI_Init, etc.

Parameters

ParameterDescription
[in] bleVersionBLE version. See BLE version.

Return values

Return valueDescription
trueSuccessfully upgrade BLE version.
falseThe BLE version is unacceptable.