Structures
- BLE_OTAPS_EventCb_T
Type definition for the BLE OTA profile event callback function.
- BLE_OTAPS_EventField_T
Union of BLE OTA profile callback event data types.
- BLE_OTAPS_EvtUpdatingInd_T
Structure for the BLE_OTAPS_EVT_UPDATING_IND event.
- BLE_OTAPS_Event_T
BLE OTA profile callback event structure.
- BLE_OTAPS_EvtStartInd_T
Structure for the BLE_OTAPS_EVT_START_IND event.
- BLE_OTAPS_EvtUpdateReq_T
Structure for the BLE_OTAPS_EVT_UPDATE_REQ event.
- BLE_OTAPS_EvtCompleteInd_T
Structure for the BLE_OTAPS_EVT_COMPLETE_IND event.
- BLE_OTAPS_DevInfo_T
Structure containing the current device's firmware information.