BLE_OTAPS_EvtUpdateReq_T
C
typedef struct BLE_OTAPS_EvtUpdateReq_T
{
uint16_t connHandle;
uint32_t fwImageSize;
uint32_t fwImageId;
uint32_t fwImageVer;
uint16_t fwImageChksum;
uint16_t fwImageCrc16;
uint8_t fwImageFileType;
} BLE_OTAPS_EvtUpdateReq_T;Description
Structure for the BLE_OTAPS_EVT_UPDATE_REQ event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle for the firmware update request. |
| fwImageSize | Size of the new firmware image in bytes. |
| fwImageId | Identifier of the new firmware image. |
| fwImageVer | Version of the new firmware image. |
| fwImageChksum | Checksum of the new firmware image for validation. |
| fwImageCrc16 | CRC-16 checksum of the new firmware image for validation. |
| fwImageFileType | File type of the new firmware image. Refer to OTAPS image file type definitions for possible values. |