BLE_OTAPS_EventId_T
C
typedef enum BLE_OTAPS_EventId_T
{
BLE_OTAPS_EVT_UPDATE_REQ,
BLE_OTAPS_EVT_START_IND,
BLE_OTAPS_EVT_UPDATING_IND,
BLE_OTAPS_EVT_UPDATING_REQ,
BLE_OTAPS_EVT_COMPLETE_IND,
BLE_OTAPS_EVT_RESET_IND,
BLE_OTAPS_EVT_ERR_UNSPECIFIED_IND
}BLE_OTAPS_EventId_T;Description
Enumeration for BLE OTA (Over-The-Air) profile callback events.
| Enumerator | Description |
|---|---|
| BLE_OTAPS_EVT_UPDATE_REQ | Event indicating a request to initiate the update process. See BLE_OTAPS_EvtUpdateReq_T for event details. |
| BLE_OTAPS_EVT_START_IND | Event indicating the start of a firmware image update. See BLE_OTAPS_EvtStartInd_T for event details. |
| BLE_OTAPS_EVT_UPDATING_IND | Event indicating ongoing transmission of firmware image fragments. See BLE_OTAPS_EvtUpdatingInd_T for event details. |
| BLE_OTAPS_EVT_UPDATING_REQ | Event requesting continuation of the firmware image update. The application should respond with BLE_OTAPS_UpdatingResponse. See BLE_OTAPS_EvtUpdatingInd_T for event details. |
| BLE_OTAPS_EVT_COMPLETE_IND | Event indicating the completion of the firmware update. See BLE_OTAPS_EvtCompleteInd_T for event details. |
| BLE_OTAPS_EVT_RESET_IND | Event indicating a request for the device to reset, typically after a firmware update. |
| BLE_OTAPS_EVT_ERR_UNSPECIFIED_IND | Event indicating an unspecified internal error within the profile. |