BLE_OTAPS_EvtCompleteInd_T
C
typedef struct BLE_OTAPS_EvtCompleteInd_T
{
bool errStatus;
} BLE_OTAPS_EvtCompleteInd_T;Description
Structure for the BLE_OTAPS_EVT_COMPLETE_IND event.
Field Documentation
| Field | Description |
|---|---|
| errStatus | Error status of the update process. If false, the application must call BLE_OTAPS_CompleteResponse to send the result to the peer device. |