1.1 Determining Silicon Revision

The device revision can be identified using the Revision mode of the Info command. This host microcontroller reads this information by issuing the Info command with the Revision mode (0x00) specified. The response for this mode is 8 bytes in length, with the fourth byte indicating the silicon revision number. The following table lists the required payload packet to be transmitted and the corresponding response payload for the B6 version of the TA100 device.

Table 1-1. Info Command (Revision)
Command FieldParametersByte Values(1)
Info CommandLength: 0x00 0x0A
Opcode:0x00
Mode:0x00
Param2:0x00 0x00 0x00 0x00
CRC:0xC2 0x70
B6 ResponseLength: 0x00 0x0D
Response:0x00
Data:0x00 0x02 0x00 0x07 0x00 0x00 0x04 0x00
CRC:0x97 0xC7
Note:
  1. Only the payload bytes are specified in the order sent or received. Additional command bytes associated with the applicable I/O protocols are not included.