2 Errata Summary

Table 2-1.  TA100 B6 Errata Summary
ErrataDescriptionFixed in
B6.ER1Missing HandlesA device reset during the execution of a Create/Delete command may result in the loss of an existing handle. Patch P5
B6.ER2 LOCK error after an interrupted Delete commandDeleting or writing to a handle returns a LOCK error.Patch P5
B6.ER3Write command returns Bad Handle error when run after an interrupted writeInterrupting a Write command running within an AES 128 Auth session results in a Bad Handle error for subsequent writes to that handle.No Fix Required