Jump to main content
Acquiring Analog Sensor Data in Low-Power Applications
Search
Product Pages
AVR64EA28
AVR64EA32
AVR64EA48
AVR32EA28
AVR32EA32
AVR32EA48
AVR16EA28
AVR16EA32
AVR16EA48
Home
4
Current Measurement (Current Sensing) Example
4.5
Hardware Setup
Introduction
Features
1
Relevant Devices
2
Overview
3
RTD Measurement (Voltage Sensing) Example
4
Current Measurement (Current Sensing) Example
4.1
Hardware Diagram
4.2
Theory of Operation
4.3
Hardware Prerequisites
4.4
Software Prerequisites
4.5
Hardware Setup
4.6
Implementation Details
4.7
Source Code Overview
5
Get Code Examples from MPLAB Discover
6
Revision History
Microchip Information
4.5 Hardware Setup
The hardware setup is explained in the
Hardware Diagram
section above.