4.7 Source Code Overview
The key peripherals and parameters used in the source code are:
- Main clock (CPU, peripherals) frequency: 10 MHz
- Peripherals
- RTC
- RTC clock frequency: 1.024 kHz
- PIT period: 1024 cycles (1 second)
- SLPCTRL
- Sleep mode: Power-Down
- DAC
- Voltage reference: VDD (3.3V by default on CNANO board)
- Output voltage: 1.0V
- ADC
- Clock frequency: 1 MHz (main clock divided by 10)
- Voltage reference: VDD (3.3V by default on CNANO board)
- Sample accumulation: 16
- PGA gain: 16x
- PGA bias current: 100%
- USART
- Baud rate: 115200
- RTC
- Interrupts
- RTC PIT Interrupt (RTC_PIT_vect)
The following figure shows the high-level flow of the code: