Data Reception
Data reception in Master SPI mode is identical in function to general USART
operation as described in the Operation section. The
receiver interrupt flags and the corresponding USART interrupts
are also identical, aside from the receiver error flags that are
not in use and always read as ‘0
’. See Data
Reception for further
description.