11.5.5 16 MHz Oscillator Control A
Name: | OSC20MCTRLA |
Offset: | 0x10 |
Reset: | 0x00 |
Property: | Configuration Change Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RUNSTDBY | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 1 – RUNSTDBY Run in Standby
This bit forces the oscillator ON in all modes, even when unused by the system. In Standby sleep mode, this can be used to ensure immediate wake-up and not waiting for the oscillator start-up time.
When not requested by peripherals, no oscillator output is provided.
It takes four oscillator cycles to open the clock gate after a request, but the oscillator analog start-up time will be removed when this bit is set.