15.1 Features
- System for Direct Peripheral-to-Peripheral Signaling
 - Peripherals Can Directly Produce, Use and React to Peripheral Events
 - Short Response Time
 - Up to Four Parallel Asynchronous Event Channels Available
 - Up to Two Parallel Synchronous Event Channels Available
 - Channels Can Be Configured to Have One Triggering Peripheral Action and Multiple Peripheral Users
 - Peripherals Can Directly Trigger and React to Events from Other Peripherals
 - Events Can Be Sent and/or Received by Most Peripherals, and by Software
 - Works in Active Mode and Standby Sleep Mode