Jump to main content
37.6 AC
Characteristics
Figure 37-47. Hysteresis vs. VCM - 10 mV
(VDD = 5V)
Figure 37-48. Hysteresis vs. VCM - 10 mV to
50 mV (VDD = 5V, T = 25°C)
Figure 37-49. Offset vs. VCM - 10 mV
(VDD = 5V)
Figure 37-50. Offset vs. VCM - 10 mV to 50
mV (VDD = 5V, T = 25°C)
Figure 37-51. Propagation Delay vs. VCM
LPMODE Enabled, Falling Positive Input, VOD = 25 mV (T = 25°C)
Figure 37-52. Propagation Delay vs. VCM
LPMODE Enabled, Rising Positive Input, VOD = 30 mV (T = 25°C)
Figure 37-53. Propagation Delay vs. VCM
LPMODE Disabled, Falling Positive Input, VOD = 30 mV (T = 25°C)
Figure 37-54. Propagation Delay vs. VCM
LPMODE Disabled, Rising Positive Input, VOD = 30 mV (T = 25°C)