30.5.4 Status
Name: | STATUS |
Offset: | 0x07 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
STATE | CMP | ||||||||
Access | R | R/W | |||||||
Reset | 0 | 0 |
Bit 4 – STATE Analog Comparator State
Bit 0 – CMP Analog Comparator Interrupt Flag
This is the Interrupt flag for AC. Writing a ‘1
’ to
this bit will clear the Interrupt flag.