33.3.1.2.1 BREAK in One-Wire Mode

In Asynchronous mode, the programmer/debugger and UPDI can be totally out of synch, requiring a worst-case length for the BREAK character to be sure that the UPDI can detect it. Assuming the slowest UPDI clock speed of 4 MHz (250 ns), the maximum length of the 8-bit SYNCH pattern value that can be contained in 16 bits is:

65535×250⁢ ⁢⁢ns=16.4⁢ ms/byte⁢=16.4⁢ ms/8⁢ bits=2.05⁢ ms/bit

This gives a worst-case BREAK frame duration of 2.05 ms*12 bits ≈ 24.6 ms for the slowest prescaler setting. When the prescaler setting is known, the time of the BREAK frame can be relaxed according to the values from the next table:
Table 33-3. Recommended BREAK Character Duration
UPDICLKDIV[1:0]Recommended BREAK Character Duration
0x0Reserved
0x1 (16 MHz)6.15 ms
0x2 (8 MHz)12.30 ms
0x3 (4 MHz) - Default24.60 ms