28.3.2 Operation
When the CRC is operating in Priority mode, the CRC peripheral has priority access to the Flash and will stall the CPU until completed.
In Priority mode the CRC fetches a new word (16-bit) on every third main clock cycle, or when the CRC peripheral is configured to do a scan from start-up.